text.skipToContent text.skipToNavigation

Catalog No. : 6011-TB

Description:  1-GANG SERV FLR-BX 56CU HUB 1IN

UPC: 785991135619

Single Gang Flush Service Floor Box, 56 Cubic Inches, Length 5-1/8 Inches, Width 4-1/4 Inches, Depth 3-9/16 Inches, Hub Size 1 Inches, Cast Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Water-tight body
  • Painted silver enamel inside and out for additional corrosion resistance.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment.

Specifications

Material

Cast Iron

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Documents/Support Tools

Sales Drawing

Click here