text.skipToContent text.skipToNavigation

Alternate Catalog No. : 601 1/2 SC

Catalog No. : 6011/2SC

Description:  601 W/.5 INCH TAPPED HOLES

UPC: 785991615302

Single Gang Flush Service Floor Box, 56 Cubic Inches, Length 5-1/8 Inches, Width 4-1/4 Inches, Depth 3-9/16 Inches, Hub Size 1/2 Inches, Cast Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Water-tight body
  • Painted silver enamel inside and out for additional corrosion resistance.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment.

Specifications

Material

Cast Iron

Classifications

Brand Name

Steel City

Standard

UL E2969

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
CSA 5043 441101 N/A N/A N/A