Alternate Catalog No. : 6010 K
Catalog No. : 6010K
Description: MECH SPLICE FS KIT W/ OXIDE INHIBIT
UPC: 783786767854
Tin Plated Aluminum Mechanical Splice Flood Seal Kit, Contains One 61/64 inch long Mechanical Lug with 2 Screws tapped 5/16-24 UNF-2B, Flood Seal Cap with Liner and Rocket, and Oxide Inhibiting Compound. Wire Size #2 to #14 CU7AL. UL Listed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to #14 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL Listed |
Dimensions
|
Size |
Splice Length 61/64 in |