text.skipToContent text.skipToNavigation

Catalog No. : 6010ADW-25R

Description:  ADJ BAR HNG 14-1/2 TO 26-1/2 STUD

UPC: 785991082562

Made or assembled in Canada.

Adjustable Bar Hanger, Bar Length 14-1/2 Inches to 26-1/2 Inches, Depth of End Plate 13/16 Inches, Stud, Pre-Galvanized Steel, Maximum Load Rating 50 Pounds, For 3/8 Inches, 1/2 Inches, and 5/8 Inches Wall Board and Plaster, for Retail
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Mounting hangers

Application

For 3/8 Inches, 1/2 Inches, and 5/8 Inches Wall Board and Plaster

Specifications

Material

Steel

Color

Silver

Load Capacity

50 pounds

Included

Stud

Classifications

Brand Name

Steel City

Dimensions

Size

14-1/2 Inches to 26-1/2 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A 1352977_2017-05-26 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y