Catalog No. : 6010ADW-25
Description: 14-.5 IN-26-.5 IN,BAR HANGER,W/STUD
UPC: 785991154504
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Claws provide temporary support for proper positioning until permanently installed. |
|
Application |
For use with 3/8 inch, 1/2 inch & 5/8 inch wall board and plaster. |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938, CSA 12798 |
Dimensions
|
Size |
Length from 14-1/2 Inches to 26-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 1352977_2017-05-26 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Sales Drawing |