text.skipToContent text.skipToNavigation

Catalog No. : 601-TB

Description:  3/4 INCH TO 1/2 INCH THREADED REDUC

UPC: 786210006017

Made or assembled in Canada.

3/4 Inch to 1/2 Inch Reducer, Steel for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Smooth, Built-In Bushing Completely Covers Rough Ends of Conduit

Application

Connects Two Different Sizes of Conduit Together or is Used to Replace a Coupling and Reducer in an Installation

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

3/4 to 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SCIP
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2164316 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

3/4 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here