text.skipToContent text.skipToNavigation

Catalog No. : 600TG

Description:  GROUNDING TOOL ASSEMBLY, 600AMP

UPC: 783786444700

15/25/35kV, 600 Amp, Grounding Tool, 6.825 inch long. Assembly includes Housing, Retaining Ring, Shaft, Top Nut, Hex Socket Set Screw, Hex Nut, Belleville Washer, Flat Washer, Cap Screw and Grooved Pin.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal connector kit

Specifications

Voltage Rating

15 to 35 kV

Amperage Rating

600 A

Classifications

Brand Name

Elastimold