text.skipToContent text.skipToNavigation

Alternate Catalog No. : 600 SC

Catalog No. : 600SC

Description:  SC CAST IRON FLOOR BOX

UPC: 785991615043

Single Gang Flush Service Floor Box, 64 Cubic Inches, Length 5-1/8 Inches, Width 4-1/4 Inches, Depth 4-1/4 Inches, Hub Size 3/4 Inches, Cast Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Water-tight body
  • Painted silver enamel inside and out for additional corrosion resistance.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment.

Specifications

Material

Cast Iron

Cubic Capacity

64 cu in

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
CSA 5043 441101 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here