text.skipToContent text.skipToNavigation

Catalog No. : 600ECSG3-24

Description:  600 ECS SHIELD ADAPTER 24 IN

UPC: 783786078882

600 ECS Cold Shrinkable Seal with Copper Braid and Constant Spring Force - Shield Adapter Kit, 24 Inch Long, includes (1) Cold Shrink Tube, Conductive Copper Tape, Flat Copper Braid, Spring Coil, Mastic, Instruction Sheet.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal connector kit

Special Features

24 inch Long

Application

Used for medium voltage cables with copper tape shield

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

24 inch long

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here