Catalog No. : 600ECS-G2-2
Description: COLDSHRINK SEAL CU ROD/FORCE SPRNG
UPC: 783786642113
Cold-Shrinkable Seal with Copper Rod & Constant Force Spring. Size Range 1.28 inch to 2.30 inch jacket diameters. Maximum installed diameter is approximately 2.75 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |