Catalog No. : 600ECS
Description: ELBOW CABLE SEALING KIT
UPC: 783786644353
Cold-Shrinkable Jacket Seal. Size Range 1.28 inch to 2.30 inch jacket diameters. Maximum installed diameter is approximately 2.75 inches. Submersible and UV Resistant 8 inch long x 2.9 inch Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Sealers |
|
Special Features |
Cold Shrink Jacket Seal Restoration Kit. Easy to Use, Place and Pull Install. Provides Sealing and Protection on Jacketed Concentric Neutral Cable. No Tools Required to Install. Size Range 1.28 inch to 2.30 inch Jacket Diameters. Maximum Installed Diameter is approximately 2.75 inches. 8 inches in Length. Submersible and UV Resistant |
|
Application |
Sealing and Grounding, 600 Amp |
Specifications
|
Color |
Black |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386, Latest Revision |
Compliance and Certifications
| RoHS | Out of scope of RoHS |