text.skipToContent text.skipToNavigation

Catalog No. : 600ATM

Description:  13-35KV ASSMBLY TOOL WINDOW-OP

UPC: 783786633913

15-35kV Assembly Tool, Window-Op, Assembled Tool includes 303 Stainless Steel Hex Adapter, 3/16 inch Steel Roll Pin and 13 inch long Zinc Plated Steel Alloy Drive Adapter. For 5/16 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Torque tools

Application

Required for Window-Op Assembly

Specifications

Battery

No

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

13.15 inches long (333.9mm)

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here