Catalog No. : 600ATL
Description: STEEL HEX ROD
UPC: 783786387878
Hex Rod, Steel, Plated, Single Use Hex Rod Assembly Tool. This item is to be used in place of the 600ATM. This is a one time use tool. It is designed to break when the correct torque is reached. Overall Length 10 inch. 3/8 inch across Flat, 27/64 inch across corners. Break Point at 3/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Tightening Torque 50 to 60 Foot/pounds. |
Specifications
|
Material |
Steel |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
10 in |