Catalog No. : 600AT
Description: OPERATING/ASSY TOOL
UPC: 783786665921
15-35kV Assembly Tool (Stick-Op), Hand Operated Assembly tool required for operation and/or installation of Stick-Op. Length 13.336 inch long. Preset Torque Limit of 19 to 22 foot-pounds. .312 and .375 Hex Heads.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Torque tools |
|
Special Features |
internal torquing feature |
|
Application |
Required for Stick-Op Assembly |
Specifications
|
Battery |
None |
|
Torque Rating |
19 to 22 ft-lb |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Length |
13.336 in |
Documents/Support Tools
|
Sales Drawing |