Alternate Catalog No. : 600 3 AR
Catalog No. : 6003AR
Description: 600 ADJUSTING RING
UPC: 785991615227
Steel Adjusting ring, 1-5/32 inch deep, 600 Series
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969, CSA 12798000 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |