Alternate Catalog No. : 600 1SC
Catalog No. : 6001SC
Description: 1-GANG FLUSH SVC FLR-BX 64CU HUB1IN
UPC: 785991615128
Single Gang Flush Service Floor Box, 64 Cubic Inches, Length 5-1/8 Inches, Width 4-1/4 Inches, Depth 4-1/4 Inches, Hub Size 1 Inches, Cast Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Water-tight body
- Painted silver enamel inside and out for additional corrosion resistance.
- Interior and exterior leveling screws permit adjustment to meet finished floor.
- Shipped complete with expendable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Fully adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment. |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
64 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |