Catalog No. : 6000-584
Description: AUX AC DIST. BOX 2 INPUT/ 7 OUTPUT
UPC: 75114403375
AC Distribution Box, Fiberglass Enclosure (Length 13.5 X Width 11.5 X Depth 5.25 Inch), 2 AC Input, 7 AC Outputs (120 VAC)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control system distribution box |
|
Application |
120 VAC |
Specifications
|
Material |
Fiberglass |
|
Color |
Opaque |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Height |
13.5 in |
|
Width |
11.5 in |
|
Depth |
5.25 in |