Catalog No. : 6000-546
Description: AUX AC DIST. BOX 2 INPUT / 5 OUTPUT
UPC: 75114403382
Auxiliary AC Distribution Box, Fiberglass Enclosure (Length 11.5 X Width 8 X Depth 4.25 Inch), 2 AC Input, 5 AC Output (120 VAC). Opaque color.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control system distribution box |
|
Application |
120 VAC |
Specifications
|
Material |
Fiberglass |
|
Color |
Opaque |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Height |
11.5 in |
|
Width |
8 in |
|
Depth |
4.25 in |