text.skipToContent text.skipToNavigation

Catalog No. : 6000-192-12

Description:  9COND M CORD SET SINGLE 12'

UPC: 75114406253

9-Pin, Single-Ended Control Cable, Male Plug, 12 Foot.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Single Ended - Male Plug

Application

9-Pin

Classifications

Brand Name

ELASTIMOLD

Dimensions

Length

12 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant