text.skipToContent text.skipToNavigation

Catalog No. : 6000-154

Description:  MOTOR BRACKET

UPC: 75114247993

Motor Bracket, Interrupter MVI. 304 Stainless Steel. 9.147 inch x 1.0 inch x .188 inch Thick. 304 Stainless Steel Tube - Flush with Plate, .565 ich High, .438 inch Inside Diameter - aligned with .438 hole in bar. .380 inch Diameter Hole on other end.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

9.147 x 1 in