Catalog No. : 6-TB
Description: WTR PIPE GRND CLMP, 6-4, 6IN PIPE
UPC: 75114426015
Waterpipe Malleable Iron Ground Clamp for Wire Range Six to Two, Fits Steel Galvanized Water Pipe Size Six. IPS 6 inch. Width 8-1/16 inch, Inside U-Bolt Diameter 6.688 inch, IPS 6 inch, U-Bolt Size 3/8 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Iron |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
#6-#2 |
Documents/Support Tools
|
Sales Drawing |