text.skipToContent text.skipToNavigation

Catalog No. : 5P23U4LD

Description:  20A,PLG,2P3W,DT,480V

UPC: 708917297857

Plug, Voltage 480V, Amperage 20A, 2 Pole 3 Wire, Bushing 0.625 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

2