Catalog No. : 5M963-10
Description: BRZ BOLT SUBSTA STUD CONNECTOR UNIV
UPC: 783786767052
Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Cable to Stud - 1-1/2 inch-12 Stud to 4/0-2000 MCM Copper
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Substation connector |
Type |
Bolted Stud Connector - Stud to Cable-Pipe |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Bare |
Classifications
Brand Name |
Homac |