text.skipToContent text.skipToNavigation

Catalog No. : 5KVBOOT-2L

Description:  5KV MLD KIT BSZ 2 REQ 2F

UPC: 786210080086

5kV motor lead disconnect kit supplied with boot, pin, silicon gel, body size 2 (two female connectors required) Wire Size 8-1 AWG
View More View Less
For more info visit:  electrification.us.abb.com
  • Supplied with Boot, Double-male Pin, and Silicon Gel.
  • #N/A

Descriptors

Category

Wire terminal disconnect

Special Features

Supplied with Boot, Double-male Pin, and Silicon Gel.

Specifications

Voltage Rating

5 kV

Material

Thermoplastic Rubber

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

8-1 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here