Alternate Catalog No. : 5G 1/2 3/4
Catalog No. : 5G1/23/4
Description: 5GANG STEEL BOX, 1/2IN 3/4IN KO'S
UPC: 785991131055
Five Gang Drawn Style Box, 85 Cubic Inches, 12-1/4 Inches Long x 4-1/2 Inches Wide x 1-5/8 Inches Deep, Drawn Construction with 1/2 Inch and 3/4 Inch Knockouts, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Gang box |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
5 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
85 cu in |
|
Knockouts |
28 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
12-1/4 Inches Length x 4-1/2 Inches Width x 1-5/8 Inches Depth |
Documents/Support Tools
|
Sales Drawing |