text.skipToContent text.skipToNavigation

Catalog No. : 5C23U2LD

Description:  20A,CON,2P3W,DT,250V

UPC: 708917298878

DuraTite 20 Amp, Connector, 2 Pole 3 Wire, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Safe and Reliable Power Connections: Pin and Sleeve, Voltage Polarized

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

250 V

Material

DuraV

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here