Catalog No. : 5936112-20R
Description: 4X2 1/8X1 7/8 UTIL BX EXT RING1/2KO
UPC: 785991081510
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
13 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width x 1-7/8 Inches Depth |
|
Length |
101.6 mm |
|
Width |
53.975 mm |
|
Application |
Built-in installation box (device box) |
|
Extension ring |
Y |