text.skipToContent text.skipToNavigation

Catalog No. : 593611/2-G

Description:  PVC CTD BOX EXTENSION RING 4IN GRY

UPC: 704508028145

PVC Coated Gray Pre-Galvanized Handy/Utility Box Extension Ring, 4 Inch x 2-1/8 Inch x 1-7/8 Inch, 13 Cubic Inch Drawn Construction with 1/2 Inch Knockouts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

4

Material

Steel

Cubic Capacity

13 cu in

Knockouts

8

Classifications

Brand Name

Ocal

Standard

UL E2969

Dimensions

Size

4 x 2-1/8 x 1-7/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant