Alternate Catalog No. : 59361 1/2
Catalog No. : 593611/2
Description: 1GNG UTIL BX EXT RING,STL,13C
UPC: 785991180206
One Gang Utility Box Extension Ring, 13 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 1-7/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
13 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width x 1-7/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |