Catalog No. : 590-G
Description: PVC CTD COND CVR 1-1/2IN MRK9 AL GR
UPC: 704508437671
PVC Coated Conduit Body Cover, Mark 9, Size 1-1/2 Inch, Aluminum, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Aluminum |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch/41mm |