text.skipToContent text.skipToNavigation

Alternate Catalog No. : 58 C 7

Catalog No. : 58C7

Description:  4X2-1/8 UTILITY BXCVR,STL,1-DX RCPT

UPC: 785991143201

One Gang Utility Box Cover, 4 Inch Long x 2-1/8 Inch Wide x 1/4 Inch Raised, Pre-Galvanized Steel, with Duplex Flush Receptacle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Includes captivated Phillips head screws

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Rectangular

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Length x 2-1/8 Inches Width

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A 1352977_2017-05-26 N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here