Alternate Catalog No. : 58 C 30
Catalog No. : 58C30
Description: 4X2-1/8 UTILITY BX CVR,STL,1-TGL SW
UPC: 785991143300
One Gang Utility Box Cover, 4 Inch Long x 2-1/8 Inch Wide x 1/4 Inch Raised, Pre-Galvanized Steel, with Single Toggle Switch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Includes captivated Phillips head screws |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Rectangular |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | 1352977_2017-05-26 | N/A |
| CSA | 5043 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |