text.skipToContent text.skipToNavigation

Catalog No. : 58C1-25R

Description:  4X21/8 UTIL BX CVR BLANK

UPC: 785991060225

One Gang Utility Box Cover, 4 Inch Long x 2-1/8 Inch Wide x 1/4 Inch Raised, Pre-Galvanized Steel, Blank, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Includes captivated Phillips head screws.

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Rectangular

Number Of Outlet

1

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Length x 2-1/8 Inches Width

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A3891

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular