Catalog No. : 58826BE0616PH
Description: 58826BE 3/8 BOLT 1 CENTER PEEPHOLE
UPC: 786210738925
Copper Two-Hole Lug - Straight Long Barrel - max 35KV, 900 kcmil Wire, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated with Inspection Hole, Yellow 115
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
1 AWG |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
#10 |