text.skipToContent text.skipToNavigation

Alternate Catalog No. : 58371 1/2 CN

Catalog No. : 583711/2CN

Description:  4IN X 2 1/8IN UTLTY BXS-2 1/8IN DP

UPC: 785991179514

One Gang Utility Box, 14.5 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, with Ground Screw, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Utility boxes

Special Features

Factory provided raised ground screw location.

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

14.5 cu in

Knockouts

10

Classifications

Brand Name

Steel City

Dimensions

Size

4 Inches Length x 2-1/8 Inches Width x 2-1/8 Inches Depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here