Alternate Catalog No. : 58371-1/2 W/O BC
Catalog No. : 58371-1/2W/OBC
Description: 4 IN X 2 1/8 IN UTLTY BX-2 1/8 IN D
UPC: 785991176681
One Gang Utility Box, 14.5 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, Factory Provided Raised Ground Screw Location and without Bar Code, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Utility boxes |
|
Special Features |
Factory provided raised ground screw location. |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
14.5 cu in |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width x 2-1/8 Inches Depth |