text.skipToContent text.skipToNavigation

Catalog No. : 58361V12-18R

Description:  4X2 1/8X1 7/8 UTIL BX 3/4 KO V/BKT

UPC: 785991060188

One Gang Utility Box, 13.0 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 1-7/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, CV Bracket Recessed 1/2 Inch and For use with Conduit, pack of 18, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Utility boxes

Special Features

Factory provided raised ground screw location.

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

13 cu in

Knockouts

7

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Length x 2-1/8 Inches Width x 1-7/8 Inches Depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

53.975 mm