Catalog No. : 5836134-25R
Description: 4X2X2 1/8X1 7/8 UTIL BX 3/4 KO
UPC: 785991082531
Descriptors
| Category | Utility boxes | 
| Special Features | Factory provided raised ground screw location. | 
| Application | For use with conduit | 
Specifications
| Number Of Outlet | 1 | 
| Material | Steel | 
| Color | Silver | 
| Construction | Drawn | 
| Cubic Capacity | 13 cu in | 
| Knockouts | 8 | 
Classifications
| Brand Name | Steel City | 
| Standard | 
															UL E2969 | 
Dimensions
| Size | 4 Inches Length x 2-1/8 Inches Width x 1-7/8 Inches Depth | 
| Assembly arrangement | Surface mounted housing | 
| Mounting direction | Vertical | 
| Material | Metal | 
| Colour | Silver | 
| Transparent | N | 
| Width of device | 53.975 mm | 
 
	
								