text.skipToContent text.skipToNavigation

Alternate Catalog No. : 58361 1/2

Catalog No. : 583611/2

Description:  1GNG UTIL BX,STL,13CU,1/2-KO

UPC: 785991178753

One Gang Utility Box, 13.0 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 1-7/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Utility boxes

Special Features

Factory provided raised ground screw location.

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

13 cu in

Knockouts

10

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Length x 2-1/8 Inches Width x 1-7/8 Inches Depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3879

Documents/Support Tools

Sales Drawing

Click here