Catalog No. : 5835112-25R
Description: 4X2X2 1/8X1 1/2 UTIL BX 1/2 KO
UPC: 785991082524
Descriptors
|
Category |
Utility boxes |
|
Special Features |
Factory provided raised ground screw location. |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
10.3 cu in |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width x 1-1/2 Inches Depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
53.975 mm |