text.skipToContent text.skipToNavigation

Catalog No. : 58265NT0616BS

Description:  58265 NARROE 3/8 ON 1 IN BELL SHAPE

UPC: 786209992468

Copper Two-Hole Lug, Standard Barrel - Bell Shaped End, Narrow Tongue, Peep Hole, Max 35kV, Wire Size 4/0 Flex, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Code 62, Die Color Code Yellow
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here