text.skipToContent text.skipToNavigation

Catalog No. : 58162BTB

Description:  4/0 WELD 5/16 HOLE BOTTOM STACK

UPC: 786210729596

Copper Blank Tongue Lug, Standard Barrel - Bottom Stacking, Peep Hole, Max 35kV, Wire Size 4/0 Flex, Tin Plated, Die Code 962, Die Color Code Yellow
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

0

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

White

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

0

AWG size

Other