Catalog No. : 580
Description: 1 1/2in STAMPED STEEL COVER, FORM 8
UPC: 786210165042
1-1/2 Inch Stamped Steel Form 8 Replacement Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Application |
For Use with EMT Conduit |
Specifications
|
Material |
Stamped Steel |
|
Shape |
Oval |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Size |
1-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |