Catalog No. : 5715
Description: 2 NEOPRENE K.O. PLUG
UPC: 786210057156
2 Inch Neoprene Liquidtight Knockout Plug
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of flame retardant neoprene, these new knockout plugs meet U.L. 514 flammability test.
- Provide a raintight, dust and oil-tight reusable seal for electrical knockouts.
- NEMA 3R, 4, 6 and 13 boxes can be saved or re-used whenever a knockout is no longer used.
- No tools needed to install; just push into hole and they snap inch
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Neoprene |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E13938 |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000032 Plug for cable screw gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
2 inch |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |