text.skipToContent text.skipToNavigation

Catalog No. : 570SA-G

Description:  PVC CTD COND CVR 1-1/2IN FRM7 AL GR

UPC: 704508437626

PVC Coated Conduit Body Cover, Form 7, 1-1/2 Inch, Aluminum, Dark Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

EMT Conduit Body Covers Only

Special Features

PVC Coated for Corrosion Resistance

Application

Cover for Conduit Body

Specifications

Material

Aluminum

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/2 Inch/41mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here