text.skipToContent text.skipToNavigation

Catalog No. : 56111-30R

Description:  4IN DIA RND OUTL BOX 1/2 KO 30PACK

UPC: 785991060089

Made or assembled in Canada.

Round Outlet Box, 6 Cubic Inches, 4 Inch Diameter, 1/2 Inch Knockouts, Pre-Galvanized, Drawn Construction, For use with Conduit, pack of 30, for Retail
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

6 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

CSA 5043

Dimensions

Size

4 Inches Diameter x 1/2 Inch depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 5043-215S N/A
ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm