text.skipToContent text.skipToNavigation

Catalog No. : 56111

Description:  4 IN.ROUND BX,STL,6CU,1/2-KO

UPC: 785991177251

Made or assembled in Canada.

Round Ceiling Fan Box, 6 Cubic Inches, 4 Inch Diameter, 1/2 Inch Knockouts, Pre-Galvanized, Drawn Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

6 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Diameter x 1/2 Inch depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A
ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm

Documents/Support Tools

Sales Drawing

Click here