text.skipToContent text.skipToNavigation

Catalog No. : 551511234-25R

Description:  4IN OCT BX EXT RING 1/2 3/4 KO 25

UPC: 785991060065

Made or assembled in Canada.

Octagon Box Extension Ring, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

15.8 cu in

Knockouts

4

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Diameter x 1-1/2 Inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Diameter

101.6 mm

Application

Built-in installation box (device box)

Extension ring

Y