Alternate Catalog No. : 55151 1/2 3/4
Catalog No. : 551511/23/4
Description: 4 OCT BX EXT RING,STL,15.8CU,1/23/
UPC: 785991176056
Made or assembled in Canada.
Octagon Box Extension Ring, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inch Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
15.8 cu in |
|
Knockouts |
4 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 4 Inches Width x 1-1/2 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 12798-16 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |