text.skipToContent text.skipToNavigation

Catalog No. : 551511/2-25

Description:  4IN OCT BX EXT RING, 15.8CU,KO'S

UPC: 785991176001

Made or assembled in Canada.

Octagon Box Extension Ring, 15.8 Cubic Inches, 4 Inch Diameter x 1-1/2 Inch Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

15.8 cu in

Knockouts

4

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Length x 4 Inches Width x 1-1/2 Inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC000115 Plaster compensation ring

Diameter

101.6 mm

Application

Built-in installation box (device box)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here